IESNA:LM-63-2002
[TEST]P953720
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-940-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18616
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2752.9 3054.3 3320.5 3514.9 3552.6 3341.1 3094.4 2946.1 2925.4 3051.8
3302.2 3608.5 3945.2 4439.8 4864 5142.3 5453.5 5829 6270.2 6683.4
7034.7 7275.3 7220.6 7046.8 6535.2 5452.2 4082.5 2743.1 1570.3 879.9
588.2 401.1 173.8 89.9 31.6 0 0
2752.9 3037.3 3309.5 3501.5 3545.3 3342.3 3095.6 2940 2914.5 3034.8
3275.5 3570.8 3899 4332.9 4804.4 5060.9 5373.2 5724.5 6171.8 6569.2
6918 7172 7128.3 6942.3 6498.7 5483.8 4191.9 2830.6 1598.2 870.2
589.5 414.4 175 102.1 37.7 6.1 0
2752.9 3039.7 3299.8 3506.4 3576.9 3421.3 3172.2 2991.1 2941.2 3020.2
3228.1 3479.7 3807.8 4173.7 4644 4919.9 5186.1 5503.3 5917.7 6295.7
6667.6 6877.9 6869.4 6619 6301.8 5482.6 4331.7 2925.4 1730.7 1045.2
719.5 528.7 348.8 222.4 137.3 53.5 0
2752.9 3010.5 3267 3473.6 3589.1 3516.1 3293.7 3090.7 2991.1 3022.7
3167.3 3388.5 3635.2 3909.9 4315.9 4673.2 4953.9 5252.9 5601.7 6007.7
6360.1 6668.9 6854.8 6841.4 6815.9 6869.4 6388.1 5240.8 3273.1 1553.3
979.6 757.2 543.3 351.2 172.6 42.5 0
2752.9 2989.9 3224.4 3439.6 3589.1 3640.1 3496.7 3303.4 3143 3087.1
3153.9 3310.7 3511.3 3745.8 3979.2 4341.4 4761.9 5052.4 5425.5 5812
6227.7 6578.9 6848.7 7056.6 7144.1 7302.1 7513.6 6884 5306.4 2965.6
1155.8 534.8 361 227.3 114.2 14.6 0
2752.9 2968 3171 3380 3551.4 3675.3 3699.7 3589.1 3450.5 3335
3310.7 3378.8 3530.7 3694.8 3912.3 4136 4520 5025.6 5378.1 5662.5
6032 6480.5 6952 7372.6 7784.6 8253.7 9091.1 9971.1 9728 8330.3
5831.5 2845.2 905.5 317.2 113 13.4 0
2752.9 2925.4 3099.2 3281.6 3455.4 3610.9 3750.7 3835.8 3845.5 3821.2
3804.2 3839.4 3923.3 4049.7 4216.2 4438.6 4719.4 5086.4 5548.3 6039.3
6521.8 7087 7762.7 8494.4 9330.6 10090.2 10998.1 12506.4 14962.7 15823.2
13635.5 9020.6 4676.8 2209.6 769.3 91.2 0
2752.9 2919.4 3073.7 3234.2 3408 3559.9 3717.9 3857.7 3948.8 3999.9
4055.8 4144.5 4261.2 4409.4 4618.5 4874.9 5170.3 5538.5 5967.6 6474.4
7039.6 7638.7 8318.1 9121.5 9928.5 10745.3 11631.3 12845.5 15085.4 17020.4
15781.9 11055.2 5922.6 2587.6 783.9 76.6 0
2752.9 2889 3017.8 3160 3299.8 3452.9 3607.3 3767.7 3933 4103.2
4261.2 4439.8 4668.3 4951.5 5344.1 5759.7 6215.5 6683.4 7204.8 7795.5
8381.3 8964.7 9559.1 10210.5 10915.4 11604.6 12304.6 13143.2 14393.9 15513.3
14842.4 12016.6 7536.6 3162.5 669.7 60.8 0
2752.9 2835.5 2925.4 3019 3119.9 3226.9 3342.3 3469.9 3614.6 3788.4
4010.8 4269.7 4562.6 4952.7 5469.3 6057.5 6661.6 7317.9 8037.4 8789.7
9554.2 10254.3 10916.7 11541.4 12090.7 12619.4 13234.4 13916.2 14756.1 14742.7
13072.8 10095 5668.6 1663.9 250.4 35.2 0
2752.9 2780.8 2818.5 2857.4 2897.5 2948.5 3008.1 3073.7 3149.1 3252.4
3388.5 3546.5 3744.6 4031.5 4432.5 4927.2 5492.4 6080.6 6674.9 7236.4
7749.3 8256.2 8760.5 9246.7 9678.2 10062.2 10452.4 10891.1 11210.8 10497.3
8577 5921.4 2345.7 481.3 132.5 43.8 0
2752.9 2755.3 2758.9 2769.9 2784.5 2796.6 2817.3 2837.9 2861 2895.1
2943.7 2994.7 3051.8 3155.2 3311.9 3495.5 3759.2 4077.6 4472.6 4896.8
5325.8 5750 6180.3 6582.6 6938.7 7255.9 7524.5 7790.7 7824.7 6965.4
5567.7 3847.9 1541.1 307.5 79 24.3 0
2752.9 2722.5 2704.2 2677.5 2648.3 2618 2577.8 2539 2483 2412.6
2337.2 2230.2 2133 2069.8 2055.2 2085.6 2212 2436.9 2723.7 3017.8
3279.1 3487 3669.3 3829.7 3948.8 4007.1 3947.6 3675.3 3102.9 2232.7
1368.5 715.9 272.2 71.7 15.8 0 0
2752.9 2669 2568.1 2455.1 2327.5 2167 1993.2 1798.8 1601.9 1429.3
1289.5 1176.5 1087.8 1024.6 980.8 938.3 905.5 897 935.9 1042.8
1169.2 1251.9 1256.7 1185 1065.9 903 732.9 554.2 387.7 235.8
138.6 81.4 43.8 14.6 3.6 0 0
2752.9 2603.4 2423.5 2214.4 1959.2 1695.5 1450 1257.9 1113.3 990.5
877.5 773 695.2 658.7 640.5 616.2 598 581 559.1 539.6
525 500.7 464.3 415.7 361 305.1 252.8 212.7 178.7 145.8
109.4 70.5 32.8 8.5 2.4 0 0
2752.9 2526.8 2263.1 1947.1 1627.4 1343 1151 1010 879.9 771.8
703.7 663.6 629.6 599.2 570 542.1 514.1 480.1 442.4 409.6
386.5 363.4 341.5 311.1 284.4 251.6 223.6 194.5 161.6 126.4
83.9 49.8 23.1 8.5 2.4 0 0
2752.9 2485.5 2145.2 1748.9 1389.2 1157.1 999.1 860.5 764.5 718.3
680.6 639.3 598 560.3 526.3 493.4 454.6 413.2 373.1 340.3
313.6 286.8 269.8 254 233.4 209 182.3 153.1 117.9 83.9
59.6 35.2 15.8 3.6 0 0 0
2752.9 2425.9 2013.9 1567.9 1238.5 1042.8 890.9 794.9 747.5 709.8
672.1 624.7 578.5 533.6 488.6 443.6 398.6 357.3 324.5 299
279.5 262.5 245.5 222.4 199.3 177.4 151.9 125.2 100.9 80.2
59.6 38.9 13.4 0 0 0 0
2752.9 2389.5 1921.5 1453.6 1165.6 982 845.9 787.6 752.3 713.4
672.1 624.7 573.7 520.2 467.9 416.9 371.9 337.9 313.6 289.3
267.4 244.3 224.8 205.4 186 162.9 137.3 111.8 92.4 72.9
52.3 31.6 7.3 0 0 0 0
2752.9 2356.6 1851 1389.2 1136.4 956.5 838.6 797.3 757.2 717.1
677 630.8 581 527.5 474 426.6 387.7 350 317.2 286.8
261.3 233.4 211.5 190.8 167.7 138.6 110.6 92.4 75.4 55.9
37.7 18.2 3.6 0 0 0 0
2752.9 2357.9 1834 1372.2 1114.5 940.7 841.1 807 774.2 734.1
692.8 649 604 554.2 502 452.1 409.6 370.7 337.9 306.3
273.5 239.4 211.5 186 158 126.4 96 80.2 64.4 48.6
31.6 14.6 2.4 0 0 0 0
2752.9 2384.6 1859.5 1389.2 1127.9 949.2 844.7 810.7 779.1 739
698.9 656.3 610.1 561.5 510.5 459.4 413.2 374.3 347.6 318.4
278.3 244.3 213.9 187.2 155.6 125.2 96 80.2 63.2 47.4
31.6 14.6 3.6 0 0 0 0
